IESNA:LM-63-2002
[TEST]P887733
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D3-830-U-DL-TC
[LUMINAIRE]DL
[MORE]3000K, 80 CRI LEDS, DRIVE LANE DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 48.8 WATTS, 0.41 AMPS VOLTS
[_THDi]12.9%
[_PF]0.989
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4146
TILT=NONE
2 -1 1 37 21 1 1 -1.125 -1.125 0
1 1 48.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
129 137.1 145.2 155 168.5 183.7 200.7 223.1 245.5 272.4
303.7 340.5 383.5 425.6 479.4 540.3 609.3 686.3 771.5 865.5
965 1066.3 1172 1278.6 1365.5 1433.6 1550.1 1609.2 1532.2 1388.8
1171.1 893.3 563.6 231.2 14.3 0 0
129 137.1 145.2 155 167.6 182.8 199.8 222.2 245.5 272.4
303.7 339.6 381.7 431 484.7 546.6 617.4 695.3 782.2 878.1
981.1 1079.7 1189.9 1294.7 1383.4 1456.9 1583.3 1631.6 1565.3 1413.9
1192.6 905.9 570.8 229.4 10.8 0 0
129 136.2 144.3 155 167.6 181.9 198.9 221.3 245.5 274.2
306.4 345 388.9 438.2 500 566.3 642.4 728.5 827 935.4
1053.7 1177.4 1302.8 1413 1524.1 1665.7 1794.7 1818 1737.4 1563.5
1306.4 993.7 656.8 275.1 8.1 0 0
129 136.2 144.3 154.1 165.8 181 198 220.4 243.7 272.4
306.4 345.9 391.6 444.4 506.2 577.9 661.3 758 870 994.6
1127.2 1275.9 1424.7 1577.9 1748.1 1929.1 2082.3 2084.1 2000.8 1824.3
1550.1 1215 840.5 431.9 22.4 0 0
129 135.3 142.5 151.4 163.1 177.4 194.4 215 240.1 268.8
302.9 342.3 389.8 444.4 508.9 586.9 680.1 788.5 911.2 1054.6
1213.2 1380.8 1560 1787.5 2002.6 2206.9 2326.1 2296.5 2185.4 1978.4
1689 1349.4 963.2 526.9 21.5 0 0
129 134.4 140.7 149.6 160.4 173.8 190 210.6 234.8 262.5
295.7 335.1 384.4 440.8 508.9 591.4 688.1 802.8 938.1 1098.5
1265.2 1463.2 1720.3 1987.4 2174.6 2345.8 2418.3 2356.5 2220.3 2003.5
1714.1 1370.9 975.8 504.5 17.9 0.9 0
129 134.4 139.8 147.8 157.7 170.2 185.5 204.3 227.6 254.5
285.8 323.5 369.2 423.8 491 576.1 673.8 785.8 922 1077
1249.9 1472.2 1771.4 2001.7 2127.1 2239.1 2312.6 2252.6 2125.3 1926.4
1650.5 1313.6 927.4 519.7 31.4 0.9 0
129 133.5 138.9 145.2 155 166.7 180.1 196.2 216.8 241.9
269.7 304.6 346.8 396.9 460.6 534.9 621.8 725.8 855.7 1005.3
1176.5 1405.8 1676.4 1815.3 1892.4 1962.3 2027.7 1971.2 1844 1654
1391.5 1077 726.7 334.2 7.2 0.9 0
129 131.7 137.1 142.5 150.5 160.4 172 186.4 205.2 224.9
248.2 275.1 311.8 353.9 407.7 468.6 538.5 624.5 732.9 864.7
1004.4 1224.9 1404.9 1490.1 1536.7 1561.8 1595.8 1562.6 1456 1292.1
1078.8 826.1 544.8 249.1 12.5 0.9 0
129 130.8 134.4 139.8 146.1 155 164.9 176.5 190.9 207.9
228.5 250.9 278.7 310 354.8 398.7 453.4 517.9 600.3 704.3
814.5 995.5 1101.2 1150.5 1172.9 1172 1167.5 1137 1042.1 905
741 553.7 353 152.3 11.6 0.9 0
129 130.8 133.5 138 144.3 151.4 161.3 172 184.6 198.9
216.8 237.4 261.6 291.2 328.8 370.9 418.4 475.8 548.4 638.9
734.7 890.6 969.5 1004.4 1019.7 1012.5 1000 958.7 874.5 750
608.4 449.8 274.2 113.8 9 0.9 0
129 129.9 132.6 136.2 141.6 149.6 157.7 167.6 179.2 191.7
207.9 226.7 248.2 273.3 306.4 341.4 382.6 431 492.8 569.9
656.8 782.2 856.6 888.8 898.7 889.7 876.3 840.5 763.4 655.9
529.5 391.6 246.4 107.5 7.2 0.9 0
129 129 129.9 133.5 138 143.4 150.5 158.6 168.5 178.3
190 204.3 223.1 241.9 267.9 295.7 327 365.6 412.2 473.1
538.5 636.2 707.9 735.6 745.5 742.8 737.4 703.4 643.3 560
457.9 343.2 223.1 104.8 8.1 0.9 0
129 128.1 129 130.8 134.4 138.9 145.2 151.4 159.5 168.5
179.2 190.9 205.2 223.1 244.6 269.7 297.5 330.6 370.9 418.4
472.2 547.5 624.5 662.2 676.5 683.7 687.2 655 606.6 535.8
445.3 341.4 229.4 114.7 9 0.9 0
129 127.2 126.3 128.1 130.8 134.4 139.8 145.2 152.3 160.4
170.2 181 194.4 210.6 231.2 254.5 282.2 313.6 350.3 389.8
437.3 491 567.2 623.6 653.2 672 680.1 655 608.4 543
458.8 359.3 249.1 129 11.6 0.9 0
129 126.3 124.5 125.4 128.1 131.7 136.2 141.6 148.7 156.8
165.8 177.4 190.9 207 227.6 250.9 280.5 312.7 350.3 390.7
433.7 481.2 541.2 602.1 646 687.2 690.8 662.2 613.8 543.9
457.9 353.9 236.5 112 4.5 0.9 0
129 125.4 123.6 123.6 126.3 129 132.6 138 145.2 152.3
162.2 173.8 187.3 203.4 224.9 248.2 276 308.2 344.1 385.3
427.4 472.2 520.6 576.1 629.9 684.6 706.1 692.6 656.8 593.2
502.7 395.1 273.3 140.7 10.8 0.9 0
129 125.4 123.6 122.8 124.5 127.2 131.7 137.1 143.4 151.4
161.3 173.8 188.2 205.2 227.6 251.8 280.5 312.7 349.4 388.9
433.7 478.5 523.3 569 617.4 674.7 708.7 708.7 681 622.7
530.4 416.6 289.4 149.6 16.1 0 0
129 124.5 122.8 122.8 123.6 126.3 130.8 136.2 143.4 151.4
162.2 173.8 190 208.8 231.2 256.3 285.8 319 355.7 395.1
438.2 478.5 525.1 564.5 607.5 647.8 699.8 715 691.7 632.6
542.1 429.2 299.3 153.2 12.5 0 0
129 124.5 122.8 121.9 123.6 126.3 130.8 136.2 142.5 151.4
162.2 175.6 190.9 211.5 233.9 259.8 290.3 323.5 362.9 402.3
444.4 486.5 530.4 572.6 608.4 641.5 698 711.4 678.3 619.1
530.4 423.8 290.3 142.5 10.8 0 0
129 124.5 122.8 121.9 123.6 126.3 130.8 135.3 142.5 150.5
161.3 173.8 190 207.9 232.1 257.2 287.6 321.7 357.5 396.9
442.6 484.7 528.6 571.7 607.5 638 692.6 709.6 680.1 623.6
540.3 431 300.2 152.3 9.9 0 0
